<%@ Page Language="vb" AutoEventWireup="false" Codebehind="search_s.aspx.vb" Inherits="Webnet.search_s"%> Switching Power Supply - Mean Well Switching Power Supply Manufacturer
   Products      Series Search   *New Product
   Product Search
   Series Search
   Quick Search
 
Search By Model No.
 
 
 
AC/DC   Enclosed Switching Power Supply
G3 Series
Wattage 15W~150W No. of Output 1,2,3,4
Features * Miniature size
* High reliability, 5G vibration, 70℃ operation,
   300VAC input surge, all using 105℃capacitors
* Suitable for critical applications
Model No.
Data Link
RS-15 / RS-25 / RS-35 / RS-50 / RS-75 / RS-100 / RS-150 / RD-35 /
RD-50
/ RD-65 / RD-85 / RD-125 / RID-50 / RID-65 / RID-85 /
RID-125
/ RT-50/ RT-65 / RT-85 / RT-125 / RQ-50 / RQ-65 /
RQ-85
/ RQ-125
NE Series
Wattage 15W~150W No. of Output 1,2,3
Features * Miniature size with complete protections
* Most economical models with complete safety certificates
Model No.
Data Link
NES-15 / NES-25 / NES-35 / NES-50 / NES-75 / NES-100 / NES-150 / NED-35 / NED-50 / NED-75 / NED-100 / NET-35 / NET-50 / NET-75
G2 Series
Wattage 25W~1000W No. of Output 1,2,3,4
Features * Without CE for models more than 200W (except for S-240)
* More than 15 years of lifetime, millions of units are operating 
   in all kinds of end system now
Model No.
Data Link
S-25 / S-40 / S-60 / S-100F / S-150 / SC-150 / S-210 / S-240 /
S-250
/ S-320 / SE-450 / SE-600 / SE-1000 / SE-1500 / T-40 / D-60 /
ID-60 / T-60 / IT-60 / Q-60 / IQ-60 / D-120 / T-120 / Q-120 / Q-250
G1 Series
Wattage 15W~350W No. of Output 1,2,3
Features * Lowest cost for the most competitive application fields
* More than 20 years of lifetime, millions of units are
   operating in all kinds of end system now
* Without safety certificates
Model No.
Data Link
S-15 / S-35 / S-50 / S-100 / S-145 / S-201 / S-350 / D-30 / ID-30 /
T-30 / D-50 / ID-50 / T-50
PFC Series
Wattage 75W~750W No. of Output 1,3,4
Features * Built-in active PFC function
* Full range input, complete functions
Model No.
Data Link
SP-75 / SP-100 / SP-150 / SP-200 / USP-225 / SP-320 / USP-350 / SP-480 / USP-500 / SP-500 / SP-750 / TP-75 / TP-100 / QP-100 /
TP-150 / QP-150 / QP-200 / QP-320/ QP-375
DIN Series
Wattage 10W~960W No. of Output 1
Features * Fanless design
* Models over 240W(includes) built-in PFC function
* Assemble on industrial rail TS35 / 7.5 or 15
* Three phase or high input voltage range (340~550VAC)
   models available
* Redundancy and DC UPS modules available
Model No.
Data Link
MDR-10 / MDR-20 / MDR-40 / MDR-60 / MDR-100 / DR-30 / DR-45 / DR-60 / DR-75 / DR-100 / DR-120 / DRP-240 / DRP-480 /
DRP-480S / DRH-120 / DRT-240 / DRT-480 / DRT-960 /
DR-RDN20 / DR-UPS40
SDR Series
Wattage 240W~480W No. of Output 1
Features * Slim design and high efficiency up to 94%
* Built-in active PFC function
* Assemble on industrial rail TS35 / 7.5 or 15
* Built-in DC OK relay contact
* 150% peak load capability
* Active current sharing up to 4 units (SDR-480)
Model No.
Data Link
SDR-240 / SDR-480
AD Series
Wattage 55W~155W No. of Output 1,2
Features * With UPS function (need external batteries)
* Suitable for security industry or battery backup systems
Model No.
Data Link
ADS-55 / AD-55 / ADD-55 / ADS-155 / AD-155 / ADD-155
LP Series
Wattage 18W~60W No. of Output 1
Features * IP67 design
* Economical design, low cost
* Withstand 300VAC surge input for 5 seconds
* -30~70℃ wide operation range
* Suitable for economical LED lighting / Moving sign applications
Model No.
Data Link
LPH-18 / LPC-20 / LPV-20 / LPC-35 / LPV-35 / LPC-60 / LPV-60 /
LPL-18 / PLP-30 / PLP-60
ELN Series
Wattage 30W~60W No. of Output 1
Features * Fully isolated plastic case with IP64 level
* Optional dimming function: 1~10VDC(D type) or PWM(P type)
   controlled
* UL1310 class 2 power unit
* User adjustable output voltage and current protection level
* Suitable for economical LED lighting and moving sign applications
Model No.
Data Link
ELN-30 / ELN-60
PLN Series
Wattage 30W~96W No. of Output 1
Features * Fully isolated plastic case with IP64 level
* Built-in active PFC function
* UL1310 class 2 power unit
* User adjustable output voltage and current protection level
* Suitable for LED lighting and moving sign applications
Model No.
Data Link
PLN-30 / PLN-60 / PLN-100 / PLC-100
CLG Series
Wattage 60W~200W No. of Output 1
Features * IP67 / IP65 design for indoor and outdoor installations
* Built-in active PFC function
* Constant current level adjustable through output cable or internal
   potential meter (CLG-150&200)
* Suitable for LED lighting and moving sign applications
Model No.
Data Link
CLG-60 / CLG-100 / CLG-150 / CLG-240
Modular Series
Wattage 450W~1000W No. of Output 1~14
Features * Free configuration, highly flexible, customized standard PSU
* Cover all output voltages from 1.6~53VDC
* Built-in active PFC
* Suitable for multi-output, complex equipment or systems
Model No.
Data Link
MP-450 / MP-650 / MP-1K0 / MS-75 / MS-150 / MS-300 / MD-100
Parallel Series
Wattage 500W~2400W No. of Output 1
Features * Built-in active PFC function (except for SCN series)
* Built in active parallel function for higher wattage
  (except for PSP-1500)
* Complete functions, front-end power supply
Model No.
Data Link
PSP-500 / PSP-600 / PSP-1000 / RSP-1000 / PSP-1500 / RSP-1500 / SCN-600 / SCN-800 / SCN-1K2 / SCN-1K5 / SCN-2K0 / SCP-600 /
SCP-800 / SCP-1K2 / SCP-2K4 / RSP-2400 / RSP-3000
19" Rack Power
Wattage 1000W~8000W No. of Output 1~8
Features * 19", 1U or 2U rack power unit
* Control and monitoring unit (Built-in I2C decoder)
* RCP-2U: Custom rack configuration, 4500W max. up to 8 outputs
Model No.
Data Link
RCP-1000 / RCP-1U / RCP-MU / RCP-2U
  Open Frame Switching Power Supply TOP
On Board Type
Wattage 5W~20W No. of Output 1
Features * Assemble on the main PCB of the system
* Comply with medical certificate
* NFM – PCB type / PM – module type
Model No.
Data Link
NFM-05 / NFM-10 / NFM-15 / NFM-20 / PM-05 / PM-10 / PM-15 /
PM-20
General PCB Type
Wattage 5W~320W No. of Output 1,2,3,4
Features * PCB type, non-PFC for small wattage models
* Multiple form factors for different installations:
   7”* 4.25”, 5”* 3”, 4”* 2”, slim type
Model No.
Data Link
PS-05 / PS-15 / PS-25 / PD-25 / PS-35 / PS-45 / PD-45 / PT-45 /
PT-4503
/ LPS-50 / PT-6503 / PS-65 / PD-65 / PT-65 / RPD-65 /
RPT-65
/ LPS-75 / LPS-100 / LPP-100 / PQ-100 / PPQ-100 /
PPQ-1003
/ PD-110 / PPS-125 / PPT-125 / ASP-150 / LPP-150 /
PPS-200
/ PID-250
Medical PCB Type
Wattage 30W~200W No. of Output 1,2,3,4
Features * PCB type, non-PFC for small wattage models
* Comply with medical safety certificates
* Low leakage current suitable for non-patient contact   medical equipments
Model No.
Data Link
MPS-30 / MPS-45 / MPD-45 / MPT-45 / RPS-60 / RPD-60 / RPT-60 / MPS-65 / MPD-65 / MPT-65 / RPS-75 / RPD-75 / RPT-75 / MPS-120 /
MPD-120
/ MPT-120 / MPQ-120 / RPS-160 / RPD-160 / RPT-160 / MPS-200 / MPD-200 / MPT-200 / MPQ-200
  External Switching Power Supply TOP
Charger
Wattage 30W~1000W No. of Output 1
Features * CE declaration only for models with active or passive PFC if higher   
   than 150W
* Suitable for battery back up system, electrical wheelchair,
   trailer, or general consumer electronic products
Model No.
Data Link
GC30B / GC30U / GC30E / PA-120 / PB-120 / PS-120 / ESC-120 /
ESP-120
/ ESC-240 / ESP-240 / PB-300 / PB-360 / PB-600 / PB-1000
Desktop
Wattage 15W~120W No. of Output 1,3
Features * Desktop style with safety certificates for main countries
* Need suitable power cord for different areas
* DC plug changeable (MOQ may be required)
Model No.
Data Link
GS15A / GS15B / ES18A / ES18B / ES18C / GS18A / GS18B / ES25A / ES25B / ES25C / GS25A / GS25B / P25A / P25B / P30A / P30B /
P40A
/ P40B / GS40 / P50A / GS60 / P66A / U65S / GS90 /
FM90C / AS-120P
Medical Desktop
Wattage 30W~50W No. of Output 1
Features * Desktop style with medical safety certificates
* Need suitable power cord for different areas
* DC plug changeable (MOQ may be required)
Model No.
Data Link
MES30A / MES30B / MES30C / MES50A
Wall-mounted
Wattage 6W~25W No. of Output 1
Features * Wall-mounted style adaptor with safety certificates
* DC plug changeable (MOQ may be required)
Model No.
Data Link
GS06U / GS06E / GS12U / GS12E / GS15U / GS15E / ES18U / ES18E / GS18U / GS18E / ES25U / ES25E / GS25U / GS25E
  Specific Purpose Power Supply TOP
Video Game
Wattage 104W No. of Output 3
Features * Low cost
* Suitable for gaming machines
Model No.
Data Link
MWP-602 / MWP-602A / MWP-606 / MWP-606A / MWP-608
ATX PC Power
Wattage 100~350W No. of Output 5,6
Features * General SPEC for ATX PCs with competitive low costs
* IPC seires with 1U/2U size and higher reliability suitable for
   industrial PC applications
* Adaptor style with fully enclosed plastic case for ATX-100
Model No.
Data Link
ATX-100 / IPC-200 / IPC-250 / IPC-300/
YP-350A / YP-400A / YP-450A / YP-350J
DC/DC   DC/DC Converter TOP
Module Type
Wattage 0.5W~30W No. of Output 1,2,3
Features * On board module type, assemble on the main PCB of the system
* Low cost
Model No.
Data Link
SRS / SUS01 / SBT01 / SFT01 / DET01 / SPR01 / SPU02 / SPA02 / SPB03/ SCW03 / DCW03 / SCW05 / DCW05 / SLW05 / DLW05 / SCW08 / DCW08 / SKE10 / DKE10 / SCW12 / DCW12 / SKA15 / DKA15 / SKE15 / DKE15 / DKA30 / TKA30 / SDM30
On Board Type
Wattage 5W~15W No. of Output 1,2
Features * On board PCB type, assemble on the main PCB of the system
* Ultra-low profile
* 4:1 wide input range
* Low cost
Model No.
Data Link
NSD05 / NSD10-S / NSD10-D / NSD15-S / NSD15-D
PCB Type
Wattage 5W~15W No. of Output 1
Features * CE declaration
* PCB type and low cost
Model No.
Data Link
PSD-05 / PSD-15
Enclosed Type
Wattage 15W~1000W No. of Output 1
Features * DC/DC converter with metal chassis
* CE declaration
* Suitable for battery backup system or transportation vehicle
Model No.
Data Link
SD-15 / SD-25 / SD-50 / SD-100 / SD-150 / SD-200 / SD-350 /
SD-500
/ SD-1000
DC/AC   DC/AC Power Inverter TOP
Modified Sine Wave
Wattage 150W~2500W No. of Output 1
Features * External DC/AC inverter
* Modified sine wave output, suitable for resistive load
* Low cost
Model No.
Data Link
A301-100 / A301-150 / A301-300 / A301-600 / A301-1K0 / A301-1K7
A301-2K5 / A302-100 / A302-150 / A302-300 / A302-600 / A302-1K0
A302-1K7 / A302-2K5
True Sine Wave
Wattage 150W~1500W No. of Output 1
Features * External DC/AC inverter
* True sine wave output suitable for powering motor, PLC,
   or all kinds of home appliances
* Built-in AC/Solar charger and transfer switch for TN series
Model No.
Data Link
TS-200 / TS-400 / TS-700 / TS-1000 / TS-1500 / TS-3000 /
TN-1500 / TN-3000
Last Update: 09/24/2008